3. Regulačné ventily nezávislé od tlaku

C220QFLH-G0



Learn more
Back to product category
C220QFLH-G0

C220QFLH-G0

PI flow limiter valve (PIFLV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, Vnom 1500 l/h, Fluid temperature 2...80°C [36...176°F]

List price
134,00 €
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
Suitable actuators for Requesting actuators for C220QFLH-G0
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
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    List price: 28,20 €
    Your price: ...
    Add to Project List
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    List price: 48,20 €
    Your price: ...
    Add to Project List
    ZR2320

    ZR2320

    Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"

    List price: 17,10 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    1500
    V'nom [l/s]
    0.42
    Fluid
    Water
    Flow temperature
    2...80°C [36...176°F]
    Differential pressure
    ∆p 20...280 kPa
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread