3. Zónové ventily

C415Q-J



Learn more
Back to product category
C415Q-J

C415Q-J

Zone valve, 2-way, DN 15, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 4.5 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
47,50 €
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for C415Q-J
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    EXT-OC-ZR-C4Q

    EXT-OC-ZR-C4Q

    Insulation shell for valve C4..Q-.., DN 15/20
    only for non-condensing applications

    List price: 34,60 €
    Your price: ...
    Add to Project List
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    List price: 28,20 €
    Your price: ...
    Add to Project List
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    List price: 48,20 €
    Your price: ...
    Add to Project List
    ZR4515Q

    ZR4515Q

    Pipe connector for ball valve with external thread, DN 15, Rp 1/2", G 3/4"

    List price: 33,60 €
    Your price: ...
    Add to Project List
    Product videos

    How to set kvs value on a QCV actuator

    Play now Share via email

    How to install an actuator on a QCV zone valve

    Play now Share via email

    Quick compact zone valve QCV

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    4.5 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    2...100°C [36...212°F]
    Flow temperature note
    with actuator 2...90°C
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    External thread