2. RetroFIT+
  3. Pohony guľových ventilov

EVC24A-MF-RE



Learn more
Back to product category
EVC24A-MF-RE

EVC24A-MF-RE

Globe valve actuator (retrofit), 2500 N, AC/DC 24 V, MFT, 2...10 V, 44 s (44...113 s), Stroke 50 mm, IP54

List price
1.443,00 €
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
ZRV-301

ZRV-301

Spacer ring for Sauter, stroke 50 mm

List price: 58,80 €
Your price: ...
Add to Project List
ZRV-302

ZRV-302

Spacer ring for Siebe, stroke 50 mm

List price: 54,60 €
Your price: ...
Add to Project List
ZRV-303

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

List price: 27,50 €
Your price: ...
Add to Project List
ZRV-304

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

List price: 39,40 €
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 144,00 €
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Your price: ...
Add to Project List
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 363,00 €
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 94,60 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 31,60 €
Your price: ...
Add to Project List
Product videos

Belimo retrofit globe valve actuators. Suitable for your valves.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
11 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
18 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
2500 N
Control type
DC 2...10 V
Manual override
With push-button, can be locked
Stroke
50 mm
Running time (motor)
35 s / 40 mm (44 s / 50 mm)
Running time motor variable
44...113 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2