2. Ventily
  3. Príslušenstvo

ZREV32F



Back to product category
ZREV32F

ZREV32F

Pipe connector for EPIV / Energy valve with external thread, DN 32, Rp 1 1/4", G 1 1/2"

List price
50,60 €
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
Success Stories

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Details

Specifications

Pattern
2-way
Fluid
Water, water with glycol up to max. 60% vol.
Flow temperature
-20...120°C [-4...248°F]
Pipe connection
Internal thread