01DT-1MR
Duct/Immersion sensor Temperature passive, NTC10k Pre (10k3), Probe length 300 mm, Probe diameter 6 mm
Parts included: mounting clip, screws, adhesive foil
- Kataloška cena
- 52,40 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Product videos
- Detalji
Downloads
Dodaci
Mechanical accessory
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
List price: 11,00 €
Vaša cena: ...
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
List price: 22,60 €
Vaša cena: ...
A-22P-A45
Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring
List price: 31,40 €
Vaša cena: ...
A-22P-A51
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
List price: 25,00 €
Vaša cena: ...
Thermowells
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 44,00 €
Vaša cena: ...
Product videos
Belimo Sensor Range
Detalji
Specifikacije
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
- NTC10k Pre (10k3)
- Output signal passive temperature
- NTC10k Pre (10k3)
- Probe length
- 300 mm