• Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  3. Energy Valve

EV075+ARX-E N4HH



Learn More
Back to product category
EV075+ARX-E N4HH

EV075+ARX-E N4HH

Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3/4" [20], Internal thread, V'nom 11 GPM, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Humidistat heater

When an Energy Valve is used to provide liquid cooling in a Data Center, please contact the Data Center Team at Belimo to ensure the valve is properly configured for the application that is being used at the site - contact us.

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
C$7,434.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
1m Plenum
Configured Total
C$7,434.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Flow
11
Flow rate adjustable
25...100% of V'nom
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Differential pressure
∆p 5...50 psi
Body Pressure Rating
360 psi
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
25 W
Power Consumption For Wire Sizing
29 VA
Connection Ethernet
RJ45 socket
Control Type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Cloud
Degree Of Protection NEMA
NEMA 4
Enclosure Type
UL Enclosure Type 4
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
Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
Product Videos

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

Play Now Share via Email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Play Now Share via Email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Play Now Share via Email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Play Now Share via Email

Belimo Energy Valve™ 4 - Product Features

Play Now Share via Email

Belimo Energy Valve™ - Reference: Merck Serono, France

Play Now Share via Email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Play Now Share via Email

Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control

Play Now Share via Email

Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions

Play Now Share via Email

Belimo Energy Valve™ - Reference: Embarcadero Center, CA

Play Now Share via Email
Accessories

Mechanical accessory

A-22PE-A09

A-22PE-A09

T-piece with thermowell, DN 15

List Price: C$86.00
Your Price: ...
Add to Project List
A-22PE-A10

A-22PE-A10

T-piece with thermowell, DN 20

List Price: C$102.00
Your Price: ...
Add to Project List
A-22PE-A11

A-22PE-A11

T-piece with thermowell, DN 25

List Price: C$121.00
Your Price: ...
Add to Project List
A-22PE-A12

A-22PE-A12

T-piece with thermowell, DN 32

List Price: C$150.00
Your Price: ...
Add to Project List
A-22PE-A13

A-22PE-A13

T-piece with thermowell, DN 40

List Price: C$182.00
Your Price: ...
Add to Project List
A-22PE-A14

A-22PE-A14

T-piece with thermowell, DN 50

List Price: C$233.00
Your Price: ...
Add to Project List
A-22PE-A16

A-22PE-A16

Thermowell (fabricated) Stainless steel, 3.2" [80 mm], 1/2" NPT, SW=0.94"

List Price: C$80.00
Your Price: ...
Add to Project List
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

List Price: C$55.00
Your Price: ...
Add to Project List
A-22WP-A03

A-22WP-A03

Pipe connector, Brass, Pipe 0.24" [6 mm] to 1/4" NPT (external thread), Set of 2 pcs.

List Price: C$67.00
Your Price: ...
Add to Project List
A-22WP-A05

A-22WP-A05

Pipe connector, Stainless steel, Pipe 0.24" [6 mm] to 1/4" NPT (external thread), Set of 2 pcs.

List Price: C$298.00
Your Price: ...
Add to Project List
A-22WP-A07

A-22WP-A07

Pipe connector, Brass, Pipe 0.3" [8 mm] to 1/4" NPT (external thread), Set of 2 pcs.

List Price: C$76.00
Your Price: ...
Add to Project List
A-22WP-A09

A-22WP-A09

Pipe connector, Stainless steel, Pipe 0.3" [8 mm] to 1/4" NPT (external thread), Set of 2 pcs.

List Price: C$342.00
Your Price: ...
Add to Project List
A-22WP-A11

A-22WP-A11

Mounting bracket for 22WDP-.., Metal

List Price: C$62.00
Your Price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List Price: C$455.00
Your Price: ...
Add to Project List

Thermowells

A-22PE-A15

A-22PE-A15

Thermowell (fabricated) Stainless steel, 2" [50 mm], 1/2" NPT, SW=0.94"

List Price: C$52.00
Your Price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: C$635.00
Your Price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: C$121.00
Your Price: ...
Add to Project List

Sensors

22WDP-511

22WDP-511

Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List
22WDP-512

22WDP-512

Liquid differential pressure sensor, 0...2.1 bar, 0...30 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List
22WDP-514

22WDP-514

Liquid differential pressure sensor, 0...3.4 bar, 0...50 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List
22WDP-515

22WDP-515

Liquid differential pressure sensor, 0...6.9 bar, 0...100 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List

Replacement sensor modules

R-22PE-0UD

R-22PE-0UD

Sensor module thermal energy meter DN 20

List Price: C$1,898.00
Your Price: ...
Add to Project List

Not Categorized

22PDP-585

22PDP-585

Liquid differential pressure sensor, 0...6.9 bar, 0...100 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD
Cable length 10 ft [3 m]

List Price: C$2,274.00
Your Price: ...
Add to Project List
22PDP-588

22PDP-588

Liquid differential pressure sensor, 0...250 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD
Cable length 10 ft [3 m]

List Price: C$2,274.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved