• Refrigeration Valves
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
    • Refrigeration Valves
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
  3. Butterfly Valves

D7100WL/BAC



Learn more
Back to product category
D7100WL/BAC

D7100WL/BAC

3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 100, Lug types PN 16, ps 1600 kPa, Kvs 160 m³/h, Kvmax 530 m³/h, Fluid temperature -20...120°C [-4...248°F], 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals
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
Hydronic schemes

  • Download
  • Download
  • Download

System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
ZD7100

ZD7100

T-piece for 3-way butterfly valve DN 100

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
160 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-20...120°C [-4...248°F]
Fluid temperature note
with T-piece ZD7.. -10...120°C [14...248°F]
Close-off pressure
1200 kPa
Flow characteristic {Tools}
0...100%: S-form / linear; 0...60%: equal percentage
Leakage rate {Tools}
Tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
40 W
Power consumption (holding)
14 W
Power Consumption For Wire Sizing
with 24 V 40 VA / with 240 V 110 VA
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • 4...20 mA
  • Open/close
  • 3-point
  • Hybrid (communicative / analogue)
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)