22DT-14N
Duct/Immersion sensor Temperature active, 4...20 mA, Probe length 150 mm, Probe diameter 6 mm
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
A-22D-A03.1
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Multipack 50 pcs., Plastic
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
A-22P-A45
Compression fitting, G 1/4" (external thread) for 6 mm, with cutting ring
A-22P-A51
Cold barrier, L 50 mm, for thermowell A-22P-A..
A-22P-A53
Adapter for Siemens thermowell
Thermowells
A-22P-A08
Thermowell Stainless steel, 100 mm, G 1/2", SW27
A-22P-A10
Thermowell Stainless steel, 150 mm, G 1/2", SW27
A-22P-A20
Thermowell Brass, 100 mm, R 1/2", SW22
A-22P-A22
Thermowell Brass, 150 mm, R 1/2", SW22
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
How to install a 22DT.. sensor
• Typical mounting aid inclusive
• Fast installation
• Efficient commissioning
• High protection thanks to IP65 / NEMA 4X housing
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
- 4...20 mA
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
- Probe length
- 150 mm