22PF-1UC
Flow sensor, AC/DC 24 V, DN 15, FS 0.5 l/s, PN 25
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
A-22PEM-A01
Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications
ZREV15F
Pipe connector for EPIV / Energy valve with external thread, DN 15, Rp 1/2", G 3/4"
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Full Scale
- 0.5 l/s
- Communication
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1x 0...10 V, 0.5...10 V, 2...10 V or user defined
- Output signal active note
-
- DC 0...10 V (factory setting), selectable via NFC
- max. load 1 mA
- User defined:
- - Lower limit: 0...8 V
- - Upper limit: 2...10 V
- Fluid
- Water, water with glycol up to max. 60% vol.
- Valve size
- 15 mm