3. Potrubné snímače (vzduch)

22DC-11



Learn more
Back to product category
22DC-11

22DC-11

Duct sensor CO₂ active, 0...5 V, 0...10 V, Probe length 150 mm, Probe diameter 19.5 mm

Parts included: mounting flange

List price
365,00 €
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

List price: 9,60 €
Your price: ...
Add to Project List
A-22D-A10

A-22D-A10

Mounting plate L housing

List price: 9,40 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email

How-To: Installing duct IAQ sensors

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
CO₂
Output signal
  • 0...5 V
  • 0...10 V
Measuring range CO₂
0...2000 ppm
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
150 mm