3. Potrubné snímače (vzduch)

22DCK-11



Learn more
Back to product category
22DCK-11

22DCK-11

Duct sensor CO₂ / VOC / CO₂+VOC mix / Temperature active, 0...5 V, 0...10 V, Probe length 180 mm, Probe diameter 19.5 mm

Parts included: mounting flange

List price
713,00 €
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

List price: 9,60 €
Your price: ...
Add to Project List
A-22D-A10

A-22D-A10

Mounting plate L housing

List price: 9,40 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

List price: 213,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email

How-To: Installing duct IAQ sensors

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • CO₂
  • VOC
  • Temperature
Output signal
  • 0...5 V
  • 0...10 V
Measuring range CO₂
  • Default setting: 0...2000 ppm
  • With A-22G-A05: 0...5000 ppm
Measuring Range VOC
0...100% VOC (0...5000 ppb TVOC equivalent)
Measuring range temperature
0...50°C [32...122°F]
Output Voltage [Range]
4 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DCK-11)
3 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DCM-11)
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DCV-11)
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
180 mm