3. Potrubné snímače (vzduch)

22MT-144



Learn more
Back to product category
22MT-144

22MT-144

Average Temperature Sensor active, 4...20 mA, Probe length 3 m

Parts included: mounting plate, mounting kit with 6 mounting brackets

List price
262,00 €
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Probe length
3 m