3. Servopohony ventilov

SR24A-MOD-J6



Learn more
Back to product category
SR24A-MOD-J6

SR24A-MOD-J6

Rotary actuator, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 90 s (90...350 s), IP40, Connector socket RJ12

List price
484,00 €
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
Archive
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
Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

List price: 410,00 €
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
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.25 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Connector socket RJ12
Torque
20 Nm
Control type
  • BACnet MS/TP
  • Modbus RTU
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Running time motor variable
90...350 s
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Tempreture
-30...50°C [-22...122°F]