3. Refrigeration Valves

X8042M.3BAA4



Learn more
Back to product category
X8042M.3BAA4

X8042M.3BAA4

Expansion valve, 2-way, Internal soldering sleeve ODF, PN 50, ps 5000 kPa, Fluid temperature -20...70°C [-4...158°F] (with actuator 2...90°C), With integrated superheat controller, Feedback signal: Modbus or analogue 0...10 V

List price
964,00 €
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
1.5 W
Power Consumption For Wire Sizing
2.6 VA
Connection Supply Control
Cables not included in scope of delivery; use Belimo cables Z-C24X4.. only
Control type
Communicative
Protection category
IP54
Pattern
2-way
Fluid
CFC, HFC, HFO, R290
Flow temperature
-20...70°C [-4...158°F]
Flow temperature note
mit ZCQ-E 70...120°C [158...248°F]
Pipe connection
Internal soldering sleeve ODF