SRF24A-5-O
Rotary actuator fail-safe NO, 20 Nm, AC/DC 24 V, Open/close, 75 s, IP54, F05
- List price
- 588,00 €
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
- 5.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Control type
- Open/close
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2