X8016M.11AA4
Expansion valve, 20 s, A3, IP54, 2-way, ODF 16-16 mm, 100 kW, Copper
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Electrical accessory
Z-C24X4Y050
Sensor cable, 5 m, for XB4 with NTC element and plug
List price: 98,20 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power Consumption For Wire Sizing
- 2.6 VA
- Connection Supply Control
- Cables not included in scope of delivery; use Belimo cables Z-C24X4.. only
- Control type
- Communicative
- Protection category
- IP54
- Pattern
- 2-way
- Flow temperature
- -20...70°C [-4...158°F]
- Flow temperature note
- mit ZCQ-E 70...120°C [158...248°F]
- Differential pressure
- ∆pmax 3500 kPa
- Pipe connection
- Internal soldering sleeve ODF