X8042M.3B3A4



Learn more
Back to product category
X8042M.3B3A4

X8042M.3B3A4

Expansion valve, 20 s, A3, IP54, 2-way, ODF 42-42 mm, 500 kW, Brass
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
Z-C24X4P010

Z-C24X4P010

Connecting cable, 1 m, for XB4 with plug

List price: 42,90 €
Your price: ...
Add to Project List
Z-C24X4Y050

Z-C24X4Y050

Sensor cable, 5 m, for XB4 with NTC element and plug

List price: 98,20 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power Consumption For Wire Sizing
2.6 VA
Connection Supply Control
Cables not included in scope of delivery; use Belimo cables Z-C24X4.. only
Control type
MP-Bus