3. Zdvihové ventily

H6200W630-S7



Learn more
Back to product category
H6200W630-S7

H6200W630-S7

Globe valve, 2-way, DN 200, Flange, PN 16, ps 1600 kPa, Kvs 630 m³/h, Fluid temperature 5...120°C [41...248°F]

To the available combinations

Please contact your local Belimo representative for ordering.
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
  • Actuator selection
  • Downloads
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H6200W630-S7
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    How-to video: GV12 troubleshooting

    Play now Share via email

    How-to video: Replacing a GV12 actuator on an H6 valve

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    630 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    5...120°C [41...248°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange