• Building Owners
    • HVAC Professionals
    • Resources
    • Success Stories
    • Partner Network
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
    • Bezpečnosť produktov
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
    • Building Owners
    • HVAC Professionals
    • Resources
    • Success Stories
    • Partner Network
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
    • Bezpečnosť produktov
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
  2. Snímače a merače
  3. Merače tepelnej energie (TEM)

22PEM-1UH



Learn more
Back to product category
22PEM-1UH

22PEM-1UH

Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 50, 15 m³/h, PN 25

Parts included: grommet for RJ connection module with clamp, security seal with wire, insulation shell

Thermal energy meter activation

List price
1.858,00 €
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
System Integration

Current Documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PEM-A02

A-22PEM-A02

Insulation shell for Thermal Energy Meter, DN 32...50
only for non-condensing applications

List price: 26,80 €
Your price: ...
Add to Project List
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

List price: 22,90 €
Your price: ...
Add to Project List
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

List price: 28,00 €
Your price: ...
Add to Project List
A-22PEM-A11

A-22PEM-A11

T-piece, DN 50, M10x1 for external direct immersion temperature sensor T1

List price: 79,80 €
Your price: ...
Add to Project List
EXT-EF-50A

EXT-EF-50A

MID accessory kit without fitting piece, DN 50

List price: 722,00 €
Your price: ...
Add to Project List
EXT-EF-50B

EXT-EF-50B

MID accessory kit with fitting piece, DN 50

List price: 856,00 €
Your price: ...
Add to Project List
EXT-EF-50E

EXT-EF-50E

MID accessory kit EV, DN 50, G 2"

List price: 297,00 €
Your price: ...
Add to Project List
EXT-EF-50G

EXT-EF-50G

Open/close valve DN 50 Rp 2"

List price: 317,00 €
Your price: ...
Add to Project List
ZREV50F

ZREV50F

Pipe connector for EPIV / Energy valve with external thread, DN 50, Rp 2", G 2 1/2"

List price: 98,20 €
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Your price: ...
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

List price: 388,00 €
Your price: ...
Add to Project List

Replacement sensor modules

R-22PEM-0UH

R-22PEM-0UH

Sensor module MID thermal energy meter DN 50

List price: 760,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email

Thermal energy meter activation

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Flow qp
15
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Display type
LCD
Fluid
Water
Valve size
50 mm
Valve size
2 inch