3. Potrubné snímače (vzduch)

01APS-104.1



Learn more
Back to product category
01APS-104.1

01APS-104.1

Differential pressure switch, 500...2500 Pa, Switch
Multipack 45 pcs.

The scope of delivery includes differential pressure switches without accessories. Additional connection material is required for installation. Please include A-22AP-A05.1 in your order! See "Mechanical accessories"

List price
1.296,00 €
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
A-22AP-A05.1

A-22AP-A05.1

Duct connector kit for 01APS-..
Multipack 50 pcs.

List price: 190,00 €
Your price: ...
Add to Project List
A-22AP-A06

A-22AP-A06

Mounting bracket L form for 01APS-.., Metal

List price: 6,40 €
Your price: ...
Add to Project List
A-22AP-A07

A-22AP-A07

Mounting bracket S form for 01APS-.., Metal

List price: 6,40 €
Your price: ...
Add to Project List

Electrical accessory

A-22AP-A11.1

A-22AP-A11.1

Cable entry, M20x1.5, for 01APS-..
Multipack 10 pcs.

List price: 30,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
Differential pressure
Output signal
Switch
Measuring range pressure
500...2500 Pa
Measuring range pressure
2.00...10.00 inch WC
Output signal pressure switch note
Contact current max. 1.0 A / AC 250 V