3. Potrubné snímače (vzduch)

01APS-10R.1



Learn more
Back to product category
01APS-10R.1

01APS-10R.1

Differential pressure switch, 20...300 Pa, Switch
Multipack 45 pcs.

The scope of delivery includes differential pressure switches without accessories. Additional connection material is required for installation. Please include A-22AP-A05.1 in your order! See "Mechanical accessories"

List price
1.296,00 €
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
A-22AP-A05.1

A-22AP-A05.1

Duct connector kit for 01APS-..
Multipack 50 pcs.

List price: 190,00 €
Your price: ...
Add to Project List
A-22AP-A06

A-22AP-A06

Mounting bracket L form for 01APS-.., Metal

List price: 6,40 €
Your price: ...
Add to Project List
A-22AP-A07

A-22AP-A07

Mounting bracket S form for 01APS-.., Metal

List price: 6,40 €
Your price: ...
Add to Project List

Electrical accessory

A-22AP-A11.1

A-22AP-A11.1

Cable entry, M20x1.5, for 01APS-..
Multipack 10 pcs.

List price: 30,00 €
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
Switch
Measuring range pressure
20...300 Pa
Measuring range pressure
0.08...1.20 inch WC
Output signal pressure switch note
Contact current max. 1.0 A / AC 250 V