3. Potrubné snímače (vzduch)

22ADP-186A



Learn more
Back to product category
22ADP-186A

22ADP-186A

Air differential pressure sensor, 0...7000 Pa, Auto-Zero, 0...5 V, 0...10 V, 4...20 mA

Parts included: mounting plate, PVC tube 2 m, 2 duct connectors (plastic), screws

List price
284,00 €
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
A-22AP-A02

A-22AP-A02

Duct connector, L 21 mm, metal, Tube connection 5 mm

List price: 9,70 €
Your price: ...
Add to Project List
A-22AP-A04

A-22AP-A04

Duct connector, L 81 mm, metal, Tube connection 5 mm

List price: 12,90 €
Your price: ...
Add to Project List
A-22AP-A08

A-22AP-A08

Duct connector kit, PVC tube 2 m, 2x duct connector (plastic) for 22ADP-..

List price: 6,90 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, configuration and maintenance (Android smartphones only), only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

List price: 213,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Differential pressure
Output signal
  • 0...5 V
  • 0...10 V
  • 4...20 mA
Measuring range pressure
0...7000 Pa
Measuring range pressure
0...28 inch WC
Output Voltage [Range]
1x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
Output 0...5/10 V selectable with switch