3. Škrtiace ventily

D6500N



Learn more
Back to product category
D6500N

D6500N

Butterfly valve, 2-way, DN 500, Wafer types PN 16, ps 1600 kPa, Kvs 7060 m³/h, Kvmax 24100 m³/h, Fluid temperature -10...120°C [14...248°F]

Please contact your local Belimo representative for ordering.
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for D6500N
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZD6N-S500

    ZD6N-S500

    Worm gear for butterfly valves DN 500

    List price: 1.181,00 €
    Your price: ...
    Add to Project List
    ZSY-702

    ZSY-702

    Mounting/adapter kit for BFV D6450-500N/NL + SY7-8

    List price: 1.006,00 €
    Your price: ...
    Add to Project List
    ZSY-901

    ZSY-901

    Mounting/adapter kit for BFV D6500N/NL + SY9

    List price: 1.184,00 €
    Your price: ...
    Add to Project List
    Product videos

    Butterfly valves and actuators

    Play now Share via email

    Butterfly valves for control applications

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    7060 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A