3. Charakterizované regulačné ventily

R531



Learn more
Back to product category
R531

R531

Characterised control valve, 3-way, DN 32, External thread, G 2", PN 25, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
458,00 €
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
Suitable actuators for Requesting actuators for R531
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
    EXT-OC-ZR532

    EXT-OC-ZR532

    Insulation shell for valve R5.., DN 32
    only for non-condensing applications

    List price: 42,00 €
    Your price: ...
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 163,00 €
    Your price: ...
    Add to Project List
    ZR4532

    ZR4532

    Pipe connector for ball valve with external thread, DN 32, Rp 1 1/4", G 2"

    List price: 29,90 €
    Your price: ...
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 129,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    16 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...100°C [14...212°F]
    Flow temperature note
    • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 200 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
    Pipe connection
    External thread