X8022M.32323



Learn more
Back to product category
X8022M.32323

X8022M.32323

Characterised control valve, 0.5...10 V, 15 s, 3 m, A3, IP40, 2-way, ODF 22-22 mm, Kvs 8 m³/h, Copper
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
0.3 W
Power consumption (holding)
0.3 W
Power Consumption For Wire Sizing
0.6 VA
Connection Supply Control
Cable 3 m, 4x 0.34 mm²
Control type
DC 0.5...10 V
Protection category
IP40
Pattern
2-way
kvs
8 m³/h
Fluid
HFC, HFO, R290