3. Škrtiace ventily

D6500NL+SY8-230A-3-T



Learn more
Back to product category
D6500NL+SY8-230A-3-T

D6500NL+SY8-230A-3-T

Butterfly valve, 2-way, DN 500, Lug types PN 16, ps 1600 kPa, Kvs 7060 m³/h, Kvmax 24100 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 1500 Nm, AC 230 V, Open/close, 3-point, 60 s, 2x SPDT, IP67, F14, Terminals
Actuator fitted, incl. linkage ZSY-702

In case the products are ordered individually, the accessory ZSY-.. is not included and has to be ordered in addition.


See "Mechanical accessories".

List price
20.206,09 €
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
ZD6N-S500

ZD6N-S500

Worm gear for butterfly valves DN 500

List price: 1.181,00 €
Your price: ...
Add to Project List
ZSY-702

ZSY-702

Mounting/adapter kit for BFV D6450-500N/NL + SY7-8

List price: 1.006,00 €
Your price: ...
Add to Project List
ZSY-901

ZSY-901

Mounting/adapter kit for BFV D6500N/NL + SY9

List price: 1.184,00 €
Your price: ...
Add to Project List
Product videos

Butterfly valves and actuators

Play now Share via email

Butterfly valves for control applications

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
kvs
7060 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...120°C [14...248°F]
Close-off pressure
600 kPa
Flow characteristic {Tools}
0...100%: S-form; 0...60%: equal percentage
Leakage rate {Tools}
Tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
722 W
Power Consumption For Wire Sizing
759 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
Control type
  • Open/close
  • 3-point
Protection category
IP67