D6700N+SY12-230A-3-T
Butterfly valve, 2-way, DN 700, Wafer types PN 16, ps 1600 kPa, Kvs 11760 m³/h, Kvmax 42800 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 3500 Nm, AC 230 V, Open/close, 3-point, 76 s, 2x SPDT, IP67, F16, Terminals
Actuator fitted, incl. linkage ZSY-903
In case the products are ordered individually, the accessory ZSY-.. is not included and has to be ordered in addition.
See "Mechanical accessories".
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Product videos
Butterfly valves and actuators
Butterfly valves for control applications
Details
Specifications
Valve specifications
- Pattern
- 2-way
- kvs
- 11760 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Flow temperature
- -10...120°C [14...248°F]
- Close-off pressure
- 200 kPa
- Flow characteristic {Tools}
- 0...100%: S-form; 0...60%: equal percentage
- Leakage rate {Tools}
- Tight, leakage rate A
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 424 W
- Power Consumption For Wire Sizing
- 460 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
- Control type
-
- Open/close
- 3-point
- Protection category
- IP67