3. Charakterizované regulačné ventily

R6015R1-B1



Learn more
Back to product category
R6015R1-B1

R6015R1-B1

Characterised control valve, 2-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 1 m³/h, Fluid temperature -10...100°C [14...212°F]

List price
331,00 €
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
Suitable actuators for Requesting actuators for R6015R1-B1
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
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 163,00 €
    Your price: ...
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 129,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    kvs
    1 m³/h
    Fluid
    Water, water with glycol up to max. 60% vol.
    Flow temperature
    -10...100°C [14...212°F]
    Flow temperature note
    • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 100 kPa
    Close-off pressure
    600 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Flange