3. Изп. механизми без аварийна функция

SM230ASR



Learn more
Back to product category
SM230ASR

SM230ASR

Rotary actuator, 20 Nm, AC 100...240 V, 2...10 V, 150 s, IP54
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
Z-SMA

Z-SMA

Baseplate extension for SM..A to SM../AM../SMD24R

Add to Project List
Please contact your local Sales Representative for ordering.
AH-20

AH-20

Actuator arm for standard shaft clamp (reversible)

Add to Project List
Please contact your local Sales Representative for ordering.
AV12-25-I

AV12-25-I

Shaft extension 240 mm ø20 mm for damper shaft ø12...21 mm CrNi

Add to Project List
Please contact your local Sales Representative for ordering.
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Add to Project List
Please contact your local Sales Representative for ordering.
K-ENSA

K-ENSA

Shaft clamp one-sided for NM..A, SM..A, clamping range ø8...26 mm
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
K-ENSA-I

K-ENSA-I

Shaft clamp one-sided for SM..A for CrNi (INOX), clamping range ø12...26 mm, for CrNi shaft (INOX)
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
K-SA

K-SA

Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10...20 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF10-NSA

ZF10-NSA

Form fit insert, 10x10 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF12-NSA

ZF12-NSA

Form fit insert, 12x12 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF15-NSA

ZF15-NSA

Form fit insert, 15x15 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF16-NSA

ZF16-NSA

Form fit insert, 16x16 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-SMA

ZG-SMA

Mounting kit for linkage operation for flat installation

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply
Cable 1 m, 2x 0.75 mm²
Connection Control
Cable 1 m, 4x 0.75 mm²
Torque
20 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp reversible 10...20 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]