3. Изп. механизми за вентили

NRF24A-S2-O



Learn more
Back to product category
NRF24A-S2-O

NRF24A-S2-O

Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54
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
6 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
8.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Torque
10 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Deenergised NO, valve open (A – AB = 100%)
Manual override
By means of hand crank and locking switch
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]