TRF24-2-O
Rotary actuator fail-safe NO, 2.5 Nm, AC 24 V, 3-point, 90 s, IP42
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Power consumption (running)
- 1.3 W
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 2.6 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 2.5 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- Y = 0 (A–AB = 0%)
- Direction of rotation (fail-safe)
- Deenergised NO, valve open (A–AB = 100%)
- Running time (motor)
- 90 s / 90°
- Running time (fail-safe)
- <25 s
- Protection category
- IP42
- Ambient Temperature
- -30...50°C [-22...122°F]