3. Променлив въздушен дебит

NKQ24A-VST



Learn more
Back to product category
NKQ24A-VST

NKQ24A-VST

Rotary actuator fail-safe for VRU, 6 Nm, AC/DC 24 V, 4 s, IP54

Only available through manufacturers of VAV boxes
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
VRU-D3-BAC

VRU-D3-BAC

VAV-Universal – modular VAV/duct pressure control solution with dynamic Δp sensor, can be combined with external VST damper actuator.
Field of application: VAV units or control dampers in comfort ventilation systems

Only available through manufacturers of VAV boxes
VRU-M1-BAC

VRU-M1-BAC

VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the VAV/pressure duct application. Field of application: technical building equipment, HVAC systems

Only available through manufacturers of VAV boxes
VRU-M1R-BAC

VRU-M1R-BAC

VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: technical building equipment, HVAC systems

Only available through manufacturers of VAV boxes
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
11 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
22 VA
Connection Supply Control
Cable 0.5 m with VST connector
Torque
6 Nm
Control type
Modulating
Direction of rotation (fail-safe)
Selectable with switch 0...100%
Manual override
With push-button
Running time (motor)
4 s / 90°
Running time (fail-safe)
4 s
Mechanical interface
Universal shaft clamp 8...26.7 mm