3. Energy Valve

EV200+AKRX-E N4



Learn More
Back to product category
EV200+AKRX-E N4

EV200+AKRX-E N4

Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 2" [50], Internal thread, V'nom 66 GPM, 14...250°F [-10...120°C], NEMA 4, UL Enclosure Type 4

When an Energy Valve is used to provide liquid cooling in a Data Center, please contact the Data Center Team at Belimo to ensure the valve is properly configured for the application that is being used at the site - contact us.

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
C$8,465.00
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
  • Product Videos
  • Accessories
Options
1m Plenum
Configured Total
C$8,465.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Flow
66
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Differential pressure
∆p 5...50 psi
Body Pressure Rating
360 psi
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
14 W
Power Consumption For Wire Sizing
23 VA
Connection Ethernet
RJ45 socket
Control Type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Cloud
Degree Of Protection NEMA
NEMA 4
Enclosure Type
UL Enclosure Type 4
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
Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
Product Videos

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

Play Now Share via Email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Play Now Share via Email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Play Now Share via Email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Play Now Share via Email

Belimo Energy Valve™ 4 - Product Features

Play Now Share via Email

Belimo Energy Valve™ - Reference: Merck Serono, France

Play Now Share via Email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Play Now Share via Email

Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control

Play Now Share via Email

Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions

Play Now Share via Email

Belimo Energy Valve™ - Reference: Embarcadero Center, CA

Play Now Share via Email
Accessories

Mechanical accessory

A-22PE-A09

A-22PE-A09

T-piece with thermowell, DN 15

List Price: C$86.00
Your Price: ...
Add to Project List
A-22PE-A10

A-22PE-A10

T-piece with thermowell, DN 20

List Price: C$102.00
Your Price: ...
Add to Project List
A-22PE-A11

A-22PE-A11

T-piece with thermowell, DN 25

List Price: C$121.00
Your Price: ...
Add to Project List
A-22PE-A12

A-22PE-A12

T-piece with thermowell, DN 32

List Price: C$150.00
Your Price: ...
Add to Project List
A-22PE-A13

A-22PE-A13

T-piece with thermowell, DN 40

List Price: C$182.00
Your Price: ...
Add to Project List
A-22PE-A14

A-22PE-A14

T-piece with thermowell, DN 50

List Price: C$233.00
Your Price: ...
Add to Project List

Sensors

22WDP-511

22WDP-511

Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List
22WDP-512

22WDP-512

Liquid differential pressure sensor, 0...2.1 bar, 0...30 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List
22WDP-514

22WDP-514

Liquid differential pressure sensor, 0...3.4 bar, 0...50 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List
22WDP-515

22WDP-515

Liquid differential pressure sensor, 0...6.9 bar, 0...100 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...