- Configured Total
- C$8,465.00
EV200H+AKRX-E N4
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 2" [50], Internal thread, V'nom 100 GPM, 14...250°F [-10...120°C], NEMA 4, UL Enclosure Type 4
When an Energy Valve is used to provide liquid cooling in a Data Center, please contact the Data Center Team at Belimo to ensure the valve is properly configured for the application that is being used at the site - contact us.
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- C$8,465.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 100
- Flow rate adjustable
- 25...100% of V'nom
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Differential pressure
- ∆p 8...50 psi
- Body Pressure Rating
- 360 psi
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 2" [50]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 14 W
- Power Consumption For Wire Sizing
- 23 VA
- Connection Ethernet
- RJ45 socket
- Control Type
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Cloud
- Degree Of Protection NEMA
- NEMA 4
- Enclosure Type
- UL Enclosure Type 4
Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France
Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA
Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland
Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany
Belimo Energy Valve™ 4 - Product Features
Belimo Energy Valve™ - Reference: Merck Serono, France
Belimo Energy Valve™ - Reference: University of Bremen, Germany
Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control
Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions
Belimo Energy Valve™ - Reference: Embarcadero Center, CA
Mechanical accessory
A-22PE-A16
Thermowell (fabricated) Stainless steel, 3.2" [80 mm], 1/2" NPT, SW=0.94"
A-22WP-A03
Pipe connector, Brass, Pipe 0.24" [6 mm] to 1/4" NPT (external thread), Set of 2 pcs.
A-22WP-A05
Pipe connector, Stainless steel, Pipe 0.24" [6 mm] to 1/4" NPT (external thread), Set of 2 pcs.
A-22WP-A07
Pipe connector, Brass, Pipe 0.3" [8 mm] to 1/4" NPT (external thread), Set of 2 pcs.
A-22WP-A09
Pipe connector, Stainless steel, Pipe 0.3" [8 mm] to 1/4" NPT (external thread), Set of 2 pcs.
Thermowells
A-22PE-A15
Thermowell (fabricated) Stainless steel, 2" [50 mm], 1/2" NPT, SW=0.94"
Tools
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK2-GEN
Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Sensors
22WDP-511
Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V
22WDP-512
Liquid differential pressure sensor, 0...2.1 bar, 0...30 psi, active, 0...10 V
22WDP-514
Liquid differential pressure sensor, 0...3.4 bar, 0...50 psi, active, 0...10 V
22WDP-515
Liquid differential pressure sensor, 0...6.9 bar, 0...100 psi, active, 0...10 V
Replacement sensor modules
Not Categorized
22PDP-585
Liquid differential pressure sensor, 0...6.9 bar, 0...100 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD
Cable length 10 ft [3 m]
22PDP-588
Liquid differential pressure sensor, 0...250 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD
Cable length 10 ft [3 m]