3. Изп. механизми за вентили

GR230A-5



Learn more
Back to product category
GR230A-5

GR230A-5

Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 150 s, IP54, F05
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
AC 100...240 V
Power consumption (running)
5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
9 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Control type
Open/close