LR24A-SZ



Learn more
Back to product category
LR24A-SZ

LR24A-SZ

Rotary actuator, 5 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
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
CRK24-B1

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-
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
0.4 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 0.5...10 V