3. Изп. механизми за вентили

SR24A-5



Learn more
Back to product category
SR24A-5

SR24A-5

Rotary actuator, 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54, F05
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
2.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Control type
  • Open/close
  • 3-point