3. Изп. механизми за вентили

SR24A-SR-5



Learn more
Back to product category
SR24A-SR-5

SR24A-SR-5

Rotary actuator, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54, F05
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
2.5 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 2...10 V