H215S-J



Learn more
Back to product category
H215S-J

H215S-J

Stainless steel globe valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, Kvs 4 m³/h, Fluid temperature 0...130°C [32...266°F]
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
Suitable actuators for Requesting actuators for H215S-J
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
    4 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    0...130°C [32...266°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.01% of the Kvs value
    Pipe connection
    Internal thread