3. Седлови вентили

H6025X6P3-S2



Learn more
Back to product category
H6025X6P3-S2

H6025X6P3-S2

Globe valve, 2-way, DN 25, Flange, PN 25, ps 2500 kPa, Kvs 6.3 m³/h, Fluid temperature 5...150°C [41...302°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H6025X6P3-S2
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic schemes
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    6.3 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Fluid temperature
    5...150°C [41...302°F]
    Fluid temperature note
    • 120°C up to 2500 kPa
    • 150°C up to 2430 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange