H7150S



Learn more
Back to product category
H7150S

H7150S

Globe valve, 3-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature 5...150°C [41...302°F]
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
Suitable actuators for Requesting actuators for H7150S
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
    320 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    5...150°C [41...302°F]
    Fluid temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value