X8054M.6322A
Characterised control valve, 2-way, Internal soldering sleeve ODF, PN 45, ps 5000 kPa, Kvs 43 m³/h, Fluid temperature -20...90°C [-4...194°F] (with actuator 2...90°C)
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 13 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 23 VA
- Connection Supply Control
- Cable 3 m, 4x 0.75 mm²
- Control type
- DC 0.5...10 V
- Protection category
- IP54
- Pattern
- 2-way
- Kvs
- 43 m³/h
- Fluid
- HFC, HFO
- Fluid temperature
- -20...90°C [-4...194°F]
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal soldering sleeve ODF