3. Линейни изп. механизми

LH24A-MOD200



Learn more
Back to product category
LH24A-MOD200

LH24A-MOD200

Linear actuator, 35 lbf [150 N], AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 200 mm, IP54
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
System integration

Current documents

  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

Z-AS2

Z-AS2

End stop kit, for LH..A / CH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

Add to Project List
Please contact your local Sales Representative for ordering.
Z-KS2

Z-KS2

Coupling piece M6

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
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
1.3 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Force
35 lbf [150 N]
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
Direction Of Motion Motor
selectable with switch
Manual override
With push-button, can be locked
Stroke
200 mm
Running time (motor)
150 s / 100 mm
Running time motor variable
70...270 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]