2. Вентили
  3. Сферични регулиращи вентили

R3050-25-S4



Learn more
Back to product category
R3050-25-S4

R3050-25-S4

Characterised control valve, 3-way, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, Kvs 25 m³/h, Fluid temperature -10...120°C [14...248°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R3050-25-S4
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender texts

    • Download

    CAD / BIM

    BIM / Revit

    • View now
    • Download
    • Download

    Data for planners

    • View now

    CAD download / 3D viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydronic schemes

    • Download

    Success stories

    • Download
    • Download
    • Download
    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Accessories

    Mechanical accessory

    EXT-OC-ZRN350

    EXT-OC-ZRN350

    Insulation shell for valve R3.., DN 50, (Kvs ≤25 / 49)
    only for non-condensing applications

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR2350

    ZR2350

    Pipe connector for ball valve with internal thread, DN 50, Rp 2", R 2"

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    Kvs
    25 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
    Pipe connection
    Internal thread