X8028M.1A32A



Learn more
Back to product category
X8028M.1A32A

X8028M.1A32A

Characterised control valve, 2-way, Internal soldering sleeve ODF, PN 50, ps 5000 kPa, Kvs 1.2 m³/h, Fluid temperature -20...70°C [-4...158°F] (with actuator 2...90°C)
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
CAD data 3D
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
0.3 W
Power consumption (holding)
0.3 W
Power Consumption For Wire Sizing
0.6 VA
Connection Supply Control
Cable 3 m, 4x 0.34 mm²
Control type
DC 0.5...10 V
Protection category
IP40
Pattern
2-way
Kvs
1.2 m³/h
Fluid
HFC, HFO