2. Изп. механизми
  3. Изп. механизми за вентили

VSRF24A-LP1



Learn more
Back to product category
VSRF24A-LP1

VSRF24A-LP1

Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (40...150 s), IP40
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
Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
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
9.5 W
Power consumption (holding)
3.5 W
Power Consumption For Wire Sizing
14 VA
Connection Supply Control
Cable 1 m, 6x 0.5 mm²
Connection Ethernet
RJ45 socket
Torque
20 Nm
Control type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Direction Of Motion Motor
Y = 0 (0 V = A–AB = 0%)
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A–AB = 0%)
Manual override
By means of hand crank and locking switch
Running time (motor)
90 s / 90°
Running time motor variable
40...150 s
Running time (fail-safe)
<20 s
Protection category
IP40
Ambient Temperature
-30...50°C [-22...122°F]