2. Сензори/Измервателни уреди
  3. Канални Датчици (Въздух)

22HH-100S-7



Learn more
Back to product category
22HH-100S-7

22HH-100S-7

Condensation switch, External sensor, LED, 12 m
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
  • Product videos
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Condensation
Output signal
Switch
Display type
LED