3. Тръбни Датчици (Вода)

22HT-14



Learn more
Back to product category
22HT-14

22HT-14

Contact temperature sensor active, 4...20 mA
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
A-22P-A44

A-22P-A44

Thermal contact fluid

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A49

A-22P-A49

Fixing strap, for pipes ø20...250 mm [0.8...9.8"]
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
How-To: Installing contact temperature sensors

Learn how to install a contact temperature sensor.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω