EV050R3+BAC
Electr. 3-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 50, Internal and external thread, Rp 2"G 2 1/2", PN 25, ps 1600 kPa, Vnom 4.17 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring
For installation in pipes, we recommend the ZREV..F accessory (pipe connector).
For information on supplied parts and available accessories, see data sheet.
- List price
- 2.531,00 €
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices
Gateways and field modules
Replacement sensor modules
Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France
The multifunctional Belimo Energy Valve™
Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA
Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland
Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany
Belimo Energy Valve™ 4 - Product Features
Belimo Energy Valve™ - Reference: Merck Serono, France
Belimo Energy Valve™ - Reference: University of Bremen, Germany
Specifications
Valve specifications
- Pattern
- 3-way
- V'nom [l/s]
- 4.17
- Flow rate adjustable
- 25...100% of V'nom
- Fluid
- Water, water with glycol up to max. 60% vol.
- Flow temperature
- -10...120°C [14...248°F]
- Flow temperature note
- At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
- Close-off pressure
- 1400 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal and external thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 3.9 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Connection Ethernet
- RJ45 socket
- Control type
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Cloud
- Protection category
- IP40