22DT-12L
Duct/Immersion sensor Temperature active, 0...5 V, 0...10 V, Probe length 100 mm, Probe diameter 6 mm
Parts included: mounting clip, screws, adhesive foil
- List price
- 108,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
List price: 11,00 €
Your price: ...
A-22D-A03.1
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Multipack 50 pcs., Plastic
List price: 250,00 €
Your price: ...
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
List price: 22,60 €
Your price: ...
A-22P-A45
Compression fitting, G 1/4" (external thread) for 6 mm, with cutting ring
List price: 31,40 €
Your price: ...
Thermowells
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 44,00 €
Your price: ...
Product videos
How to install a 22DT.. sensor
Belimo Sensor Range
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
-
- 0...5 V
- 0...10 V
- Output Voltage [Range]
- 1x 0...5 V, 0...10 V, min. resistance 5 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable
- Probe length
- 100 mm